??
Download CAD models
CAD model selection
Selectable products: 1
BLG_4A-015-19X-030-O01-SX
HELP_VARIABLE
Company
Balluff
Description
Opto-electronic protective devices
Bill of material
BLG_4A-015-19X-030-O01-SX
VERF
Availability
no more available
BC
Order code
BLG000T
TC
Product identifier
BLG 4A-015-19X-030-O01-SX
PX
Product view
54165_01
ICON
TECH
Tech. Details
Tech. Detail
H
Range
mm
Enter value for H
Range
mm
cm
inch
ft
W
Weight
1.200 Kg
TRAFFIC
Customs number
90314990
WEBINC
Product group
Basic hand protection
DESCRIPT
Description
Performance Level = e, Safety category (EN ISO 13849-1) = 4, SIL (IEC 61508) = 3, SIL CL (EN 62061) = 3, Response time max. = 9 ms, Approval/Conformity = Safety, cULus, CE, WEEE, Operating principle = non-contact (photoelectric), Detection capability = 30 mm, Protective field height (Hp) = 150 mm, Range = 19 m, Connection 1 = Emitter: M12x1-Male, A-coded, Connection 2 = Receiver: M12x1-Male, A-coded, Switching output = 2x PNP OSSD, Dimension = 32.3 x 233.3 x 37 mm, Ambient temperature = 0...55 °C, IP rating = IP65, Housing material = Aluminium, painted (yellow RAL 1003)
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.